
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Light-Duty |
Shaft Size d |
N/A 1 1/4 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Non-Relubricatable |
O.D. Type |
N/A Spherical OD |
Sub Series |
N/A RAL..NPPB2 |
Collar No. |
N/A LS103K2 |
Basic Outer Ring Size |
N/A 9106 |
Dimensions
Outside Diameter D |
N/A 2.165 in55 mm |
Inner Ring Width B |
N/A 0.719 in18.27 mm |
Outside Ring Width C |
N/A 0.512 in13 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.256 in6.5 mm |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |
Dimension d1 |
N/A 1.672 in42.5 mm |
Dimension B1 |
N/A 1.031 in26.2 mm |
Dimension B2 |
N/A 0.469 in11.9 mm |
Dimension F |
N/A 1.43 in36.32 mm |
Dimension G |
N/A 0.463 in11.76 mm |
Dimension L |
N/A 0.156 in4 mm |