
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 7/8 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 205 |
Dimensions
Outside Diameter D |
N/A 2.047 in52 mm |
Inner Ring Width B |
N/A 1.375 in34.84 mm |
Outside Ring Width C |
N/A 0.75 in18.99 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.562 in14.28 mm |
Dimension S1 |
N/A 0.813 in20.57 mm |
Dimension F |
N/A 1.328 in33.82 mm |
Dimension J |
N/A 0.266 in6.77 mm |
Dimension M |
N/A 0.141 in3.40 mm |
Dimension D1 |
N/A 2.266 in57.53 mm |
Dimension T |
N/A 0.047 in1.07 mm |
Dimension X |
N/A 0.688 in17.5 mm |
Dimension Y |
N/A 0.688 in17.34 mm |
Set Screw Size |
N/A M6x1 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |