Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

Unit of Measure

Specifications

UPC Code

N/A 13992223616

Clearance

N/A C0 (Normal)

Bore Size d

N/A 30 mm

Bearing Type

N/A Corrosion Resistant DGBB

Features

N/A Contact Seals

Lubrication Type

N/A Food Grade Solid Lube

Material

N/A AISI 440C

Dimensions

Outside Diameter D

N/A 55 mm

Outside Ring Width B

N/A 13 mm

Radius Rs min

N/A 1 mm

Basic Load Ratings

Cr - Dynamic Load Rating

N/A 11200 N

C0r - Static Load Rating

N/A 6620 N

Factors

Grease Reference Speed

N/A 12000 rpm

Oil Reference Speed

N/A 18000 rpm