
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: ASW-6Z-10 = Zerk type grease fitting, ASW-6F-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASWK-3-10.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure
Specifications
Part Number |
N/A ASW-3-10 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .1900 in |
W - Ball Width |
N/A .437 in |
H - Head Width |
N/A .337 in |
A - Base to Center |
N/A 1.375 in |
D - Head Diameter |
N/A .806 in |
O - Ball Shoulder Diameter |
N/A .30 in |
S - Max. Housing I.D. |
N/A .6250 in |
E - Diameter |
N/A .422 in |
K - Boss Diameter |
N/A .500 in |
J - Wrench Flat Width |
N/A .437 in |
F - Boss Height |
N/A .188 in |
Ball Diameter |
N/A .531 in |
P - Drilled Hole Depth |
N/A .875 in |
C - Thread Depth [inch] |
N/A .750 in |
Thread Size |
N/A 5/16-24 |
Thread Class |
N/A UNJF-3B |
a - Misalignment Angle |
N/A 15 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A 6,688 lbs |
Axial Proof Load |
N/A 1,000 lb |
Approximate Brg. Weight |
N/A .080 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |