
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: ASXWK-4T.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure
Specifications
Part Number |
N/A ASXWK-12T |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .7500 in |
W - Ball Width |
N/A .875 in |
H - Head Width |
N/A .640 in |
A - Base to Center |
N/A 2.875 in |
D - Head Diameter |
N/A 1.775 in |
O - Ball Shoulder Diameter |
N/A .892 in |
E - Diameter |
N/A 1.110 in |
K - Boss Diameter |
N/A 1.250 in |
J - Wrench Flat Width |
N/A 1.125 in |
F - Boss Height |
N/A .375 in |
Ball Diameter |
N/A 1.250 in |
C - Thread Depth [inch] |
N/A 1.625 in |
Thread Size |
N/A 7/8-14 |
Thread Class |
N/A UNJF-3B |
M - Keyway Width |
N/A .125 in |
N - Keyway Height |
N/A .082 in |
a - Misalignment Angle |
N/A 13 º |
No Load Rotational Breakaway Torque |
N/A 1 to 10 in·lb |
Ultimate Radial Static Load Capacity |
N/A 33,457 lbs. |
Axial Proof Load |
N/A 2,810 lb |
Approximate Brg. Weight |
N/A .740 lb |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs" tab from the home page." |