
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Standard Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 4130 steel - heat treated - cadmium plated. -1 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated. -2 Configuration:
- Body - 4340 alloy steel - heat treated - cadmium plated.
- Ball - 52100 steel - heat treated - chrome plated.
- Race - aluminum bronze - cadmium plated. -10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated. P-10 Configuration:
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440 C stainless steel - heat treated - chrome plated.
- Race - 17-4 PH stainless steel - heat treated.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: ASXWK-3.
- As applicable, keyslots will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure
Specifications
Part Number |
N/A ASXWK-10-2 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A .6250 in |
W - Ball Width |
N/A .750 in |
H - Head Width |
N/A .577 in |
A - Base to Center |
N/A 2.500 in |
D - Head Diameter |
N/A 1.525 in |
O - Ball Shoulder Diameter |
N/A .752 in |
E - Diameter |
N/A .985 in |
K - Boss Diameter |
N/A 1.125 in |
J - Wrench Flat Width |
N/A 1.000 in |
F - Boss Height |
N/A .375 in |
Ball Diameter |
N/A 1.062 in |
C - Thread Depth [inch] |
N/A 1.375 in |
Thread Size |
N/A 3/4-16 |
Thread Class |
N/A UNJF-3B |
M - Keyway Width |
N/A .125 in |
N - Keyway Height |
N/A .082 in |
a - Misalignment Angle |
N/A 12 º |
Approximate Brg. Weight |
N/A .490 lb |
Ultimate Radial Static Load Capacity |
N/A 25,254 lbs. |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs tab from the home page."" |