
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (MFG option).
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAM-6EZ-10 = Zerk type grease fitting, HXAM-6EF-10 = Flush type grease fitting.
- Keyways are available. Units are supplied without keyways. When a keyway is required, specify by adding suffix "K". Ex.: HXAM-3E-10K.
- As applicable, keyways will conform to SAE-AS81935/3 or NAS 559.
Unit of Measure
Specifications
Part Number |
N/A HXAM-6E-10K |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .3750 in |
W - Ball Width |
N/A .813 in |
H - Head Width |
N/A .355 in |
A - Base to Center |
N/A 2.125 in |
D - Head Diameter |
N/A 1.125 in |
O - Ball Shoulder Diameter |
N/A .512 in |
Ball Diameter |
N/A .781 in |
C - Thread Length |
N/A 1.281 in |
Thread Size |
N/A 3/8-24 |
Thread Class |
N/A UNJF-3A |
a - Misalignment Angle |
N/A 23 º |
Radial Clearance in. |
N/A .002 Max. |
Keyway |
N/A Keyway |
G - Base to Center of Keyway Radius |
N/A 1.371 in |
K - Keyway Width |
N/A .093 in |
P - Keyway Depth |
N/A .319 in |
R |
N/A 0.255 in |
Ultimate Radial Static Load Capacity |
N/A 9,151 lbs |
Approximate Brg. Weight |
N/A .17 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |
Type of Lubrication |
N/A None |