
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- Grease fittings are available for all sizes. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: HXAW-6EZ-10 = Zerk type grease fitting, HXAW-6EF-10 = Flush type grease fitting.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8E-10K.
- As applicable, keyslots will conform to NAS 559.
Unit of Measure
Specifications
Part Number |
N/A HXAW-20EF-10K |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 1.2500 in |
W - Ball Width |
N/A 1.875 in |
H - Head Width |
N/A 1.015 in |
A - Base to Center |
N/A 5.000 in |
D - Head Diameter |
N/A 3.125 in |
O - Ball Shoulder Diameter |
N/A 1.523 in |
Ball Diameter |
N/A 2.250 in |
C - Thread Depth [inch] |
N/A 3.125 in |
Thread Size |
N/A 1 1/4-12 |
Thread Class |
N/A UNJF-3B |
E - Diameter |
N/A 1.688 in |
K - Boss Diameter |
N/A 1.813 in |
F - Boss Height |
N/A .562 in |
G - Base to Inspection Hole Center |
N/A 1.312 in |
J - Wrench Flat Width |
N/A 1.703 in |
a - Misalignment Angle |
N/A 21 º |
Radial Clearance in. |
N/A .002 Max. |
Ultimate Radial Static Load Capacity |
N/A Consult Engineering |
Approximate Brg. Weight |
N/A 3.15 lb |
M - Keyway Width |
N/A .187 in |
N - Keyway Height |
N/A .116 in |
Keyway |
N/A Keyway |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs tab from the home page."" |
Type of Lubrication |
N/A Flush Fitting |