
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated.
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature range: -65°F to +325°F.
- Keyslots are available. Units are supplied without keyslots. When a keyslot is required, specify by adding suffix "K". Ex.: HXAW-8ET-10K.
- As applicable, keyslots will conform to NAS 559.
Unit of Measure
Specifications
Part Number |
N/A HXAW-20ET-10 |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 1.2500 in |
W - Ball Width |
N/A 1.875 in |
H - Head Width |
N/A 1.015 in |
A - Base to Center |
N/A 5.000 in |
D - Head Diameter |
N/A 3.125 in |
O - Ball Shoulder Diameter |
N/A 1.523 in |
Ball Diameter |
N/A 2.250 in |
C - Thread Depth [inch] |
N/A 3.125 in |
Thread Size |
N/A 1 1/4-12 |
Thread Class |
N/A UNJF-3B |
E - Diameter |
N/A 1.688 in |
K - Boss Diameter |
N/A 1.813 in |
F - Boss Height |
N/A .562 in |
G - Base to Inspection Hole Center |
N/A 1.312 in |
J - Wrench Flat Width |
N/A 1.703 in |
a - Misalignment Angle |
N/A 21 º |
No Load Rotational Breakaway Torque |
N/A 1 to 24 in·lb |
Ultimate Radial Static Load Capacity |
N/A 78,050 lbs |
Approximate Brg. Weight |
N/A 3.15 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the "View Product Catalogs" tab from the home page. |