
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - 4340 steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
- Race - 17-4 PH Stainless steel - heat treated.
- PTFE liner - (AT3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
Unit of Measure
Specifications
Part Number |
N/A PRB-12T |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .7500 in |
W - Ball Width |
N/A .875 in |
H - Head Width |
N/A .640 in |
A - Base to Center |
N/A 2.875 in |
D - Head Diameter |
N/A 1.775 in |
Ball Diameter |
N/A 1.250 in |
C - Thread Length |
N/A 1.687 in |
Thread Size |
N/A 3/4-16 |
Thread Class |
N/A UNJF-3A-LH |
a - Misalignment Angle |
N/A 13 º |
Ultimate Radial Static Load Capacity |
N/A 34,319 lbs |
No Load Rotational Breakaway Torque |
N/A 1 to 15 in·lb |
Approximate Brg. Weight |
N/A .64 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |