
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Alloy steel - heat treated - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance - PTFE lined.
Unit of Measure
Specifications
Part Number |
N/A XAM-8T |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A .5000 in |
W - Ball Width |
N/A .625 in |
H - Head Width |
N/A .500 in |
A - Base to Center |
N/A 2.625 in |
D - Head Diameter |
N/A 1.500 in |
Ball Diameter |
N/A .937 in |
C - Thread Length |
N/A 1.625 in |
Thread Size |
N/A 5/8-18 |
Thread Class |
N/A UNF-3A |
a - Misalignment Angle Clevis Mounted |
N/A 10 º |
Ultimate Radial Static Load Capacity |
N/A 31,390 lbs |
Approximate Brg. Weight |
N/A .38 lb |
Type of Lubrication |
N/A PTFE liner |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |