
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 440C stainless steel - heat treated - chrome plated (MFG. option).
- Race - 17-4 PH stainless steel - heat treated.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: HAB-4EG.
Unit of Measure
Specifications
Part Number |
N/A HAB-14EG |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A .8750 in |
D - Outside Diameter |
N/A 1.7500 in |
W - Ball Width |
N/A 1.400 in |
H - Race Width |
N/A .625 in |
O - Ball Shoulder Diameter |
N/A 1.140 in |
P - Groove Depth |
N/A .035 in |
S - Swaging Lip Width |
N/A .020 in |
G - Groove Pitch Diameter |
N/A 1.654 in |
R - Grooved Radius |
N/A .015 in |
Ball Diameter |
N/A 1.531 in |
a - Misalignment Angle |
N/A 17 º |
Radial Clearance in. |
N/A .002 Max. |
Radial Static Limit Load Capacity |
N/A 67,810 lbs |
Approximate Brg. Weight |
N/A .43 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the S222 suplement catalog under the View Product Catalogs" tab from the home page." |
BC |
N/A .020 in |