
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - Alloy steel - heat treated - hard chrome plated. Manufacturers option: 440C stainless steel - heat treated.
- Race - 17-4 PH stainless steel - heat treated - PTFE Lined.
- PTFE liner - (AT 3200) Permanently bonded to race inside diameter. Qualified to SAE-AS81820 Type A.
- Staking Groove is available. When a staking groove is required, specify by adding suffix "G". Ex.: PNB-5TG
Unit of Measure
Specifications
Part Number |
N/A PNB-7TG |
Bearing Type |
N/A Grooved |
B - Ball Bore |
N/A .4375 in |
D - Outside Diameter |
N/A .9062 in |
W - Ball Width |
N/A .437 in |
H - Race Width |
N/A .343 in |
O - Ball Shoulder Diameter |
N/A .530 in |
P - Groove Depth |
N/A .035 in |
G - Groove Pitch Diameter |
N/A .806 in |
R - Grooved Radius |
N/A .015 in |
Ball Diameter |
N/A .687 in |
a - Misalignment Angle |
N/A 8 º |
Radial Static Limit Load |
N/A 13,200 lbs |
Axial Static Limit Load Capacity |
N/A 1,400 lb |
No Load Rotational Breakaway Torque |
N/A .25 to 8.0 in·lb |
Approximate Brg. Weight |
N/A .05 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |