A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Unit of Measure

Specifications

Description 

N/A H3067-CUSHION-HYTREL-SET OF 14

Type

N/A Jaw

Coupling Size

N/A H3067

Quantity

N/A 14

Material

N/A Hytrel®

Weight

N/A 1.40 lb

Dimensional Data

Height

N/A 2.250 in

Depth

N/A 2.000 in

Length

N/A 0.625 in

Cubic inches

N/A 2.81250 in³

Dimensional Data of Related Coupling

Overall Length of Hub

N/A 0.625 in15.88 mm

Performance Data of Related Coupling

Temperature

N/A -60 to 250 ºF