CAD (0)
▾
H Type Cushion Sets Only
H Type (Highest Torque) Components
A complete H Type coupling is comprised of two standard H Type hubs, two inside sleeves, one cushion set, and one collar with hardware. (H Type hubs are supplied with an inside sleeve.)
Part Number |
Description |
Height |
Depth |
Coupling Size |
Quantity |
Material |
Weight |
|---|---|---|---|---|---|---|---|
| 68514455475 | Description N/A H4567-CUSHION-HYTREL-SET OF 14 | Height N/A 4.000 in | Depth N/A 3.000 in | Coupling Size N/A H4567 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.70 lb |
| 68514415473 | Description N/A H4567-CUSHION-SXB-SET OF 14 | Height N/A 4.000 in | Depth N/A 3.000 in | Coupling Size N/A H4567 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.70 lb |
| 68514415459 | Description N/A H4067-CUSHION-HYTREL-SET OF 14 | Height N/A 3.375 in | Depth N/A 2.750 in | Coupling Size N/A H4067 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.45 lb |
| 68514415457 | Description N/A H4067-CUSHION-SXB-SET OF 14 | Height N/A 3.375 in | Depth N/A 2.750 in | Coupling Size N/A H4067 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.45 lb |
| 68514445223 | Description N/A H3667-CUSHION-HYTREL-SET OF 14 | Height N/A 3.00 in | Depth N/A 2.500 in | Coupling Size N/A H3667 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 2.79 lb |
| 68514415419 | Description N/A H3667-CUSHION-SXB-SET OF 14 | Height N/A 3.00 in | Depth N/A 2.500 in | Coupling Size N/A H3667 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.28 lb |
| 68514415388 | Description N/A H3567-CUSHION-HYTREL-SET OF 14 | Height N/A 2.500 in | Depth N/A 2.250 in | Coupling Size N/A H3567 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.40 lb |
| 68514415386 | Description N/A H3567-CUSHION-SXB-SET OF 14 | Height N/A 2.500 in | Depth N/A 2.250 in | Coupling Size N/A H3567 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.40 lb |
| 68514415367 | Description N/A H3067-CUSHION-HYTREL-SET OF 14 | Height N/A 2.250 in | Depth N/A 2.000 in | Coupling Size N/A H3067 | Quantity N/A 14 | Material N/A Hytrel® | Weight N/A 1.40 lb |
| 68514415365 | Description N/A H3067-CUSHION-SXB-SET OF 14 | Height N/A 2.250 in | Depth N/A 2.000 in | Coupling Size N/A H3067 | Quantity N/A 14 | Material N/A SXB | Weight N/A 1.40 lb |