
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: LCOM-8T. (PTFE lined parts have no lubrication grooves in race. Lubrication holes are manufacturer's option.)
Unit of Measure
Specifications
Part Number |
N/A LCOM-12-1 |
B - Ball Bore |
N/A .7500 in |
D - Outside Diameter |
N/A 1.8750 in |
H - Race Width |
N/A .687 in |
W - Ball Width |
N/A .875 in |
O - Ball Shoulder Diameter |
N/A .978 in |
M - Chamfer |
N/A .044 in |
Ball Diameter |
N/A 1.312 in |
a - Misalignment Angle |
N/A 10 º |
Radial Static Limit Load |
N/A 36,054 lbs |
Approximate Brg. Weight |
N/A .52 lb |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |