
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
Unit of Measure
Specifications
Part Number |
N/A GEZ010ES |
Type |
N/A Open |
B - Ball Bore Max. |
N/A .6250 in |
B - Ball Bore Min. |
N/A .6245 in |
D - Outside Diameter Max. |
N/A 1.0625 in |
D - Outside Diameter Min. |
N/A 1.0620 in |
W - Ball Width Max. |
N/A .547 in |
W - Ball Width Min. |
N/A .542 in |
H - Race Width Max. |
N/A .469 in |
H - Race Width Min. |
N/A .459 in |
O - Ball Shoulder Diameter |
N/A .720 in |
C - Ball Chamfer Min. |
N/A .006 in |
M - Race Chamfer |
N/A .024 in |
a - Misalignment Angle |
N/A 6 º |
Radial Static Limit Load |
N/A 14,612 lbs |
Approximate Brg. Weight |
N/A .08 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |