
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 52100 steel - heat treated - protective coated for corrosion resistance.
- Race - 52100 steel - heat treated - single fracture - protective coated for corrosion resistance.
- Note: The dimensions and tolerances apply before surface treatment and splitting of the outer race. The outer race becomes slightly out of round due to splitting. When the bearing is mounted into a housing, the roundness of the outer race will be restored. The measured value of the bearing outside diameter without mounting is not to be used as the original actual value of the outside diameter.
X
Unit of Measure
Specifications
Part Number |
N/A GEZ080ES-2RS |
Type |
N/A Sealed |
B - Ball Bore Max. |
N/A 5.0000 in |
B - Ball Bore Min. |
N/A 4.9990 in |
D - Outside Diameter Max. |
N/A 7.7500 in |
D - Outside Diameter Min. |
N/A 7.7488 in |
W - Ball Width Max. |
N/A 4.375 in |
W - Ball Width Min. |
N/A 4.365 in |
H - Race Width Max. |
N/A 3.750 in |
H - Race Width Min. |
N/A 3.730 in |
O - Ball Shoulder Diameter |
N/A 5.720 in |
C - Ball Chamfer Min. |
N/A .039 in |
M - Race Chamfer |
N/A .039 in |
a - Misalignment Angle |
N/A 6 º |
Radial Static Limit Load |
N/A 932,920 lbs |
Approximate Brg. Weight |
N/A 29.76 lb |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |