
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
Unit of Measure
Specifications
Series |
N/A Industrial |
Shaft Size d |
N/A 1 7/16 in |
Bore Type |
N/A Cylindrical bore |
Bearing Type |
N/A Ball Bearing |
Material |
N/A Bearing Steel |
Lubrication Type |
N/A Relubricatable |
O.D. Type |
N/A Cylindrical OD |
Sub Series |
N/A ER |
Seal Type |
N/A Narrow Shroud |
Basic Outer Ring Size |
N/A 207 |
Dimensions
Outside Diameter D |
N/A 2.834 in72 mm |
Inner Ring Width B |
N/A 1.781 in45.42 mm |
Outside Ring Width C |
N/A 0.938 in23.75 mm |
Radius r |
N/A 0.024 in0.6 mm |
Center of Bearing from End S |
N/A 0.688 in17.48 mm |
Dimension S1 |
N/A 1.109 in27.94 mm |
Dimension F |
N/A 1.844 in46.83 mm |
Dimension J |
N/A 0.406 in10.36 mm |
Dimension M |
N/A 0.219 in5.56 mm |
Dimension D1 |
N/A 3.078 in78.11 mm |
Dimension T |
N/A 0.063 in1.65 mm |
Dimension X |
N/A 0.906 in23.11 mm |
Dimension Y |
N/A 0.875 in22.3 mm |
Set Screw Size |
N/A M8x1.25 |
Number of Set Screws |
N/A 2 |
Angle between Set Screws |
N/A 90 º |