RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 50 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 3.543 in90 mm

Outside Ring Width C

N/A 0.945 in24 mm

Radius r

N/A 0.043 in1.1 mm

Groove Position C1

N/A 0.236 in6 mm

Center of Bearing from End S

N/A 0.748 in19 mm

Dimension S1

N/A 1.283 in32.6 mm

Set Screw Distance S2

N/A 0.354 in9 mm

Set Screw Size

N/A M10×1.25

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 5238 lbf23300 N

Dynamic Load Rating

N/A 7891 lbf35100 N