RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

RELATED PRODUCTS

Unit of Measure

Specifications

Bore Type

N/A Cylindrical bore

Bearing Type

N/A Ball Bearing

Shaft Size d

N/A 80 mm

Locking Device

N/A Set Screw Locking

Dimensions

Outside Diameter D

N/A 5.512 in140 mm

Outside Ring Width C

N/A 1.299 in33 mm

Radius r

N/A 0.079 in2 mm

Groove Position C1

N/A 0.350 in8.9 mm

Center of Bearing from End S

N/A 1.311 in33.3 mm

Dimension S1

N/A 1.941 in49.3 mm

Set Screw Distance S2

N/A 0.551 in14 mm

Set Screw Size

N/A M12×1.5

Number of Set Screws

N/A 2

Angle between Set Screws

N/A 120 º

Basic Load Ratings

Static Load Rating

N/A 11915 lbf53000 N

Dynamic Load Rating

N/A 16344 lbf72700 N