
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body -Alloy steel - heat treatedl - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated - hard chrome plated.
- Race - Alloy steel - heat treated - protective coated for corrosion resistance - PTFE Lined.
- Left-hand threaded units have an identification groove near end of shank.
- Groove near middle of shank identifies metric thread.
Unit of Measure
Specifications
Part Number |
N/A AGF-M8T |
Thread Type |
N/A Left Hand |
Thread Configuration |
N/A Female |
B - Ball Bore |
N/A 8.000 mm |
W - Ball Width |
N/A 12.00 mm |
H - Head Width |
N/A 8.75 mm |
A - Base to Center |
N/A 36.00 mm |
D - Head Diameter |
N/A 22.25 mm |
K - Shank Diameter |
N/A 16.00 mm |
J - Wrench Flat Width |
N/A 14.00 mm |
Ball Diameter |
N/A 15.88 mm |
C - Thread Depth [mm] |
N/A 17.00 mm |
Thread Size |
N/A M8 x 1.0 |
Thread Class |
N/A -6H-LH |
a1 - Misalignment Angle Clevis Mounted |
N/A 18 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 31 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 53 º |
Ultimate Radial Static Load Capacity |
N/A 33,203 N |
Approximate Brg. Weight |
N/A 40 g |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |