
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Body - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel - heat treated, hard chrome plated.
- Race - Low carbon steel - protective coated for corrosion resistance.
- Grease Fittings available for sizes -M5 and up. Units are supplied without grease fittings. When a grease fitting is required, specify by adding suffix "Z" or "F". Ex.: MM-M5Z = Zerk Type Fitting MM-M5F = Flush Type Fitting.
- Load ratings apply only to rod ends without grease fittings. For load ratings with fittings, please consult our engineering department.
- Indentation on bottom of shank identifies metric thread.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: MM-M5T.
Unit of Measure
Specifications
Part Number |
N/A MM-M14F |
Thread Type |
N/A Right Hand |
Thread Configuration |
N/A Male |
B - Ball Bore |
N/A 14.000 mm |
W - Ball Width |
N/A 19.00 mm |
H - Head Width |
N/A 13.50 mm |
A - Base to Center |
N/A 60.00 mm |
D - Head Diameter |
N/A 34.75 mm |
Ball Diameter |
N/A 25.40 mm |
C - Thread Length |
N/A 36.00 mm |
Thread Size |
N/A M14 x 2.0 |
Thread Class |
N/A -6g |
a1 - Misalignment Angle Clevis Mounted |
N/A 21 º |
a3 - Misalignment Angle - Shoulder Bolt Mounted |
N/A 33 º |
a4 - Misalignment Angle - Pin Mounted |
N/A 49 º |
Ultimate Radial Static Load Capacity |
N/A Consult Engineering Department |
Approximate Brg. Weight |
N/A 118 g |
Type of Lubrication |
N/A Flush Fitting |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |