
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Outer Member - Low carbon steel - protective coated for corrosion resistance.
- Ball - Alloy steel- heat treated - hard chrome plated.
- Race - Low carbon steel - inside diameter protective coated for corrosion resistance.
- PTFE Liners available upon request. Specify by adding suffix "T". Ex.: COM-M8T. (PTFE Lined spherical bearings have no lubrication holes or groove in race outside diameter.)
- Size 16 consists of ball and race only
Unit of Measure
Specifications
Part Number |
N/A COM-M10 |
B - Ball Bore |
N/A 10.000 mm |
D - Outside Diameter |
N/A 26.000 mm |
H - Race Width |
N/A 10.50 mm |
W - Ball Width |
N/A 14.00 mm |
O - Ball Shoulder Diameter |
N/A 12.88 mm |
M - Chamfer |
N/A .80 mm |
Ball Diameter |
N/A 19.05 mm |
a - Misalignment Angle |
N/A 13.5 º |
Radial Static Limit Load Capacity |
N/A 82,744 N |
Approximate Brg. Weight |
N/A 40 g |
Type of Lubrication |
N/A None |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |