
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: AWC-3TC)
- Race - 17-4PH stainless steel per AMS 5643 - heat treated.
- Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: AWC-3TP/AWC-3TE)
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature Range: -65°F to + 325°F.
- "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
- Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: AWC-3TD1/AWC-3TD2)
- Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14103 (grooved) and AS14102 (plain), and are approved for procurement under these specifications.
Unit of Measure
Specifications
Part Number |
N/A AWC-4TCD1 |
SAE Part Number |
N/A MS14102-4CT |
Bearing Type |
N/A Plain |
B - Ball Bore |
N/A .2500 in |
D - Outside Diameter |
N/A .6350 in |
W - Ball Width |
N/A .437 in |
H - Race Width |
N/A .327 in |
O - Ball Shoulder Diameter |
N/A .300 in |
Ball Diameter |
N/A .531 in |
a - Misalignment Angle |
N/A 15 º |
Radial Static Limit Load Capacity |
N/A 5,500 lbs |
Axial Static Limit Load Capacity |
N/A 1,770 lb |
Oscillating Load |
N/A 4,900 lb |
Standard Fit, No Load Rotational Breakaway Torque |
N/A .25 to 5.0 in·lb |
Approximate Brg. Weight |
N/A .031 lb |
Options |
N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the View Product Catalogs tab from the home page."" |