
The Timken Company
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
4500 Mt Pleasant St. NW
N. Canton, OH 44720
Phone: (234) 262-3000
E-Mail: CustomerCAD@timken.com • Web site: www.timken.com
- Ball - 440C stainless steel per AMS 5630 - heat treated.
- Optional Ball - 13-8 Mo stainless steel per AMS 5629 - heat treated. (Specify by adding suffix "C" ex.: ATM-3TC)
- Race - 17-4 PH stainless steel per AMS 5643 - heat treated.
- Optional plating on race outside diameter can be added by adding suffix "P" for zinc nickel or cad plating or suffix "E" for zinc nickel plating (ex.: ANC-3TP/ANC-3TE)
- PTFE Liner - (AT 3200) Permanently bonded to race inside diameter, qualified to SAE-AS81820 Type A.
- Temperature Range: -65°F to + 325°F.
- "K" designates Low Torque Bearing fit. No load rotational breakaway torque can be varied to meet specific application requirements.
- Bearings can be ordered in an oversize outside diameter condition by adding suffix "D1" (.010") oversize or "D2" (.020") oversize (ex.: ANC-3TD1/ANC-3TD2)
- Bearings listed are manufactured to conform to the dimensions, materials and configurations of SAE Specifications AS14101 (grooved) and AS14104 (plain), and are approved for procurement under these specifications.
Unit of Measure
Specifications
Part Number |
N/A ANC-10TCD1 |
SAE Part Number |
N/A MS14104-10CT |
Bearing Type |
N/A Plain |
B - Ball Bore |
N/A .6250 in |
D - Outside Diameter |
N/A 1.1975 in |
W - Ball Width |
N/A .625 in |
H - Race Width |
N/A .500 in |
O - Ball Shoulder Diameter |
N/A .739 in |
Ball Diameter |
N/A .968 in |
a - Misalignment Angle |
N/A 8 º |
Radial Static Limit Load Capacity |
N/A 30,500 lbs |
Axial Static Limit Load Capacity |
N/A 4,720 lb |
Oscillating Load |
N/A 16,450 lb |
No Load Rotational Breakaway Torque |
N/A .25 to 8.0 in·lb |
Approximate Brg. Weight |
N/A .12 lb |
Options |
N/A K= Low Rotational Breakaway Torque P= Zinc Nickel or Cad Plated Race |
Note |
N/A For dimensional tolerances of listed features, see the PDF version of the catalog under the "View Product Catalogs" tab from the home page. |