Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 72

Material

N/A Fluoro-Elastomer

Series

N/A 100000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 3.5 in88.9 mm

Overall Width with Side Lip

N/A 1.31 in33.274 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.88 in47.75 mm

Outer Diameter

N/A 3.176 in80.67 mm

Overall Width

N/A 0.48 in12.192 mm

Housing Bore

N/A 3.169 in80.493 mm