Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Polyacrylate

Series

N/A 120000

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 5 in127 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.913 in73.99 mm

Outer Diameter

N/A 4.567 in116.002 mm

Overall Width

N/A 1.004 in25.502 mm

Housing Bore

N/A 4.561 in115.849 mm