Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 89

Material

N/A Nitrile

Series

N/A 2000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.875 in73.025 mm

Outer Diameter

N/A 4.18 in106.172 mm

Overall Width

N/A 0.812 in20.625 mm

Housing Bore

N/A 4.175 in106.045 mm