Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 287

Material

N/A Nitrile

Series

N/A 3000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.5 in63.5 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1-1/2 in38.1 mm

Outer Diameter

N/A 1.993 in50.622 mm

Overall Width

N/A 0.285 in7.239 mm

Housing Bore

N/A 1.989 in50.521 mm