Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 06

Material

N/A Nitrile

Series

N/A 370000

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5 in127 mm

Outer Diameter

N/A 7.444 in189.078 mm

Overall Width

N/A 0.605 in15.367 mm

Housing Bore

N/A 7.437 in188.9 mm