Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 10

Material

N/A PTFE

Series

N/A 380000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.375 in111.125 mm

Outer Diameter

N/A 5.918 in150.317 mm

Overall Width

N/A 1.015 in25.781 mm

Housing Bore

N/A 5.905 in149.987 mm