Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 76

Material

N/A Polyacrylate

Series

N/A 3000

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 5.69 in144.526 mm

Overall Width with Side Lip

N/A 0.74 in18.796 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3 in76.2 mm

Outer Diameter

N/A 4.943 in125.552 mm

Overall Width

N/A 0.303 in7.696 mm

Housing Bore

N/A 4.938 in125.425 mm