Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A FW-H

Material

N/A PTFE

Series

N/A 39000

Helix Type

N/A Counter-Clockwise-Spiral Lip Design

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 4.993 in126.822 mm

Outer Diameter

N/A 6.006 in152.552 mm

Overall Width

N/A 0.413 in10.49 mm

Housing Bore

N/A 6 in152.4 mm