Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 41

Material

N/A Nitrile

Series

N/A 410000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 7.375 in187.325 mm

Outer Diameter

N/A 9.01 in228.854 mm

Overall Width

N/A 3/4 in19.05 mm

Housing Bore

N/A 9 in228.6 mm