Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 72

Material

N/A Fluoro-Elastomer

Series

N/A 4000

Overall Width with Side Lip

N/A 0.63 in16.002 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.5 in63.5 mm

Outer Diameter

N/A 4.04 in102.616 mm

Overall Width

N/A 0.419 in10.643 mm

Housing Bore

N/A 4.035 in102.489 mm