Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 45

Material

N/A Polyacrylate

Series

N/A 450000

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 5 in127 mm

Outer Diameter

N/A 6.256 in158.902 mm

Overall Width

N/A 0.5 in12.7 mm

Housing Bore

N/A 6.25 in158.75 mm