Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 74

Material

N/A Polyacrylate

Series

N/A 4000

Helix Type

N/A Clockwise-Spiral Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 2.904 in73.762 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.874 in47.6 mm

Outer Diameter

N/A 2.682 in68.123 mm

Overall Width

N/A 0.41 in10.414 mm

Housing Bore

N/A 2.676 in67.97 mm