Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 66

Material

N/A Nitrile

Series

N/A 4000

Overall Width with Side Lip

N/A 0.433 in11 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 2.205 in56 mm

Outer Diameter

N/A 2.958 in75.13 mm

Overall Width

N/A 0.256 in6.5 mm

Housing Bore

N/A 2.953 in75 mm