Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 51

Material

N/A Nitrile

Series

N/A 6000

Redicoat

N/A Yes

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.125 in79.375 mm

Outer Diameter

N/A 8-1/4 in209.55 mm

Overall Width

N/A 1.003 in25.476 mm

Housing Bore

N/A 7 in177.8 mm