Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 86

Material

N/A Fluoro-Elastomer

Series

N/A 710400

Helix Type

N/A Bi-Directional Lip Design

Redicoat

N/A Yes

Flanged Outside Diameter

N/A 4.947 in125.654 mm

Overall Width with Side Lip

N/A 0.651 in16.535 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 3.5 in88.9 mm

Outer Diameter

N/A 4.688 in119.075 mm

Overall Width

N/A 0.451 in11.455 mm

Housing Bore

N/A 4.682 in118.923 mm