Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 85

Material

N/A Fluoro-Elastomer

Series

N/A 710400

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.032 in77.013 mm

Overall Width with Side Lip

N/A 0.537 in13.64 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.893 in48.082 mm

Outer Diameter

N/A 2.816 in71.526 mm

Overall Width

N/A 0.458 in11.633 mm

Housing Bore

N/A 2.811 in71.399 mm