Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 72

Material

N/A Polyacrylate

Series

N/A 710500

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.512 in89.205 mm

Overall Width with Side Lip

N/A 1.299 in32.995 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.087 in53.01 mm

Outer Diameter

N/A 3.181 in80.797 mm

Overall Width

N/A 0.433 in10.998 mm

Housing Bore

N/A 3.176 in80.67 mm