Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 49

Material

N/A Polyacrylate

Series

N/A 710500

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.927 in48.946 mm

Outer Diameter

N/A 2.92 in74.168 mm

Overall Width

N/A 1.21 in30.734 mm

Housing Bore

N/A 2.91 in73.914 mm