Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 62

Material

N/A Nitrile

Series

N/A 710500

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.856 in72.542 mm

Outer Diameter

N/A 3.537 in89.84 mm

Overall Width

N/A 0.252 in6.401 mm

Housing Bore

N/A 3.525 in89.535 mm