Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Nitrile

Series

N/A 710600

Helix Type

N/A Bi-Directional Lip Design

Overall Width with Side Lip

N/A 0.787 in19.99 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.476 in37.49 mm

Outer Diameter

N/A 2.961 in75.209 mm

Overall Width

N/A 0.571 in14.503 mm

Housing Bore

N/A 2.953 in75.006 mm