Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 79

Material

N/A Fluoro-Elastomer

Series

N/A 710600

Helix Type

N/A Bi-Directional Lip Design

Overall Width with Side Lip

N/A 1.417 in35.992 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 1.885 in47.879 mm

Outer Diameter

N/A 2.705 in68.707 mm

Overall Width

N/A 0.461 in11.709 mm

Housing Bore

N/A 2.697 in68.504 mm