Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 79

Material

N/A PTFE

Series

N/A 710700

Helix Type

N/A Bi-Directional Lip Design

Flanged Outside Diameter

N/A 3.543 in89.992 mm

Overall Width with Side Lip

N/A 1.406 in35.712 mm

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.185 in55.499 mm

Outer Diameter

N/A 3.02 in76.708 mm

Overall Width

N/A 0.465 in11.811 mm

Housing Bore

N/A 3.016 in76.606 mm