Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Seal Type

N/A 86

Material

N/A Polyacrylate

Series

N/A 710800

Overall Width with Side Lip

N/A 0.906 in23 mm

Inch/Metric

N/A METRIC

Dimensions

Shaft Size

N/A 1.378 in35 mm

Outer Diameter

N/A 1.898 in48.2 mm

Overall Width

N/A 0.472 in12 mm

Housing Bore

N/A 1.89 in48 mm