Oil seals are used wherever shafts rotate and bearings require lubrication. Available in inch and metric sizes, the Timken line of O-Ring Seal Kits have the coverage you need for the most popular applications.
Unit of Measure

Notes

Disclaimer

N/A CAD Models / Sales Drawings are accurate envelope dimensions. Internal features such as lip position may vary from seal to seal and are only representative.

Specifications

Material

N/A Polyacrylate

Series

N/A 710800

Features

N/A Oil Seal & O-Ring

Inch/Metric

N/A Inch

Dimensions

Shaft Size

N/A 2.881 in73.177 mm

Outer Diameter

N/A 4.504 in114.402 mm

Overall Width

N/A 1.44 in36.576 mm

Housing Bore

N/A 4.492 in114.097 mm